revenue metering

Stream Waveform Data Directly From Your SEL-735

The SEL-735 Power Quality and Revenue Meter can now continuously stream waveform data from the power system at a rate of 3 kilosamples per second (ksps).

This makes the SEL-735 a versatile meter with the added capability of data streaming, with sampling speeds on par with the SEL-2240 Axion Bay Controller. The SEL-735 can also display this oscillography in real time on the optional, 5-inch color touchscreen.

This optional enhancement is available for intermediate and advanced units; basic models can receive this capability via an additional model upgrade.