Unmatched precision and advanced security

Request More Information

Submit this form to receive guideform specifications or contact an SEL emergency communications expert.

When all else fails, emergency communications need to be the last service standing. Our land mobile radio (LMR) solutions provide reliable and secure communications using advanced, flexible, and rugged hardware and software. Our LMR solutions:

  • Enhance audio clarity with simulcast-synchronized satellite clocks, reducing downtime and leveraging GPS for precise timing.
  • Improve system security against cyber attacks and broadcast storms using resilient, deny-by-default operational technology (OT) software-defined networking (SDN).
  • Strengthen your system reliability with equipment designed and built in the United States, capable of withstanding environmental extremes from –40° to +185°F (–40° to +85°C).
  • Allow you to monitor your entire system remotely on a single HMI screen, supporting maintenance and network management.

We back our solutions with a ten-year warranty, no-cost repair service, and complimentary around-the-clock support based in the United States.

Protecting essential communications with an advanced LMR system provides high-quality audio and allows first responders and dispatchers to stay focused on what matters most: saving lives.

Learn more about enhancing your emergency communications system with SEL LMR solutions.

Download the LMR Flyer

Improve the quality and reliability of your emergency communications audio

Designed for critical infrastructure networks with the highest standards in synchronization, the SEL-2488 Satellite Synchronized Network Clock is accurate, reliable, and secure. Within minutes of plugging into an LMR system, the clock locks to GPS signals, immediately delivering precise time to repeater sites. The result is clear audio from dispatchers that minimizes the risk of communication delays or errors to first responders.

“At the end of the day, we need three fundamental things for our infrastructure. We need reliable network security. We need to know the health and condition of the radios out there in the world, and we need precise timing.” —Steve Krigbaum, a 50-year veteran in the emergency communications sector

The SEL-2488 is purpose-engineered to operate dependably for years without human intervention and endures extreme temperatures and conditions. It boasts an average accuracy of ±40 ns to UTC and robust holdover oscillator options while maintaining reliability, even during a GPS signal loss.

 

Enhancing Whitman County Emergency Communications